CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 18 - 2 | ||||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 18 - 1/0 | ||||
| C | ||||
| 18 - 1/0 | ||||
Installation protective conductor terminal block, The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm2/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V., PE/N block, consisting of a green-yellow protective conductor terminal block and a blue terminal block with screw bridge, nom. voltage: 630 V, nominal current: 125 A, Screw connection, cross section: 0.75 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow-blue
| General | The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm²/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V. |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| PEN function | yes |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Rated cross section AWG | 2 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 3.2 ... 3.7 Nm |
| Stripping length | 16 mm |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Conductor cross-section rigid | 0.75 mm² ... 35 mm² |
| Cross section AWG | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.75 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 35 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 630 V (When aligned with a modular terminal block of the same shape, a separating disk must be used at voltages > 630 V.) |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 630 V (When aligned with a modular terminal block of the same shape, a separating disk must be used at voltages > 630 V.) |
| Width | 30.1 mm |
| Height | 50 mm |
| Depth on NS 32 | 67 mm |
| Depth on NS 35/7,5 | 62 mm |
| Depth on NS 35/15 | 69.5 mm |
| Color | multicolored (RAL -) |
| green-yellow | |
| blue (RAL 5015) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| General | |
| Terminal block mounting | 2.5 Nm ... 3 Nm (PE foot with mounting screw, M5) |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 | |
| Terminal block mounting | 2.5 Nm ... 3 Nm (PE foot with mounting screw, M5) |
| Item number | 3008054 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE1221 |
| Product key | BE1221 |
| GTIN | 4017918091576 |
| Weight per piece (including packing) | 164,88 g |
| Weight per piece (excluding packing) | 157,633 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ECLASS-13.0 | 27250110 |
| ETIM 9.0 | EC001329 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 18 - 2 | ||||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 18 - 1/0 | ||||
| C | ||||
| 18 - 1/0 | ||||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |