STI 10-PE
-
Installation protective conductor terminal block
3038231
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 57 A, Spring-cage connection, 1 level, Rated cross section: 10 mm2, cross section: 0.2 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product details
Product type | Ground terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.82 W |
Number of connections per level | 2 |
Nominal cross section | 10 mm² |
1 level | |
Connection method | Spring-cage connection |
Note | Please observe the current carrying capacity of the DIN rails. |
Stripping length | 18 mm |
Internal cylindrical gage | A6 |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross-section rigid | 0.2 mm² ... 16 mm² |
Cross section AWG | 24 ... 6 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 10 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 2.5 mm² |
Nominal current | 57 A |
Nominal voltage | 400 V |
Nominal cross section | 10 mm² |
Width | 10 mm |
End cover width | 2 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3038231 |
Packing unit | 25 pc |
Minimum order quantity | 1 pc |
Sales key | BE2151 |
Product key | BE2151 |
GTIN | 4017918899738 |
Weight per piece (including packing) | 31,8 g |
Weight per piece (excluding packing) | 31,8 g |
Customs tariff number | 85369010 |
Country of origin | RO |
ETIM
ETIM 8.0 | EC001329 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FBS 5-10 - Plug-in bridge 3005948
-
FBS 5-10 BU - Plug-in bridge 1040620
-
D-STI 10/16 - End cover 3038309
-
SZF 2-0,8X4,0 - Screwdriver 1204520
-
ST-IL - Mounting material 3039900
-
AB-STI 16/10 - Support bracket 3037669
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
AP-NLS N - Cover profile 1013634
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
E/AL-NS 35 - End bracket 1201662
Your advantages
Same shape and pitch as the feed-through terminal blocks
Contact is made free from mechanical and electrical errors by simply snapping onto the DIN rail
The green-yellow housing clearly indicates the protective conductor function of the terminal block
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem