ESL 40X17
-
Insert strip
0808095
Insert strip, Sheet, white, unmarked, can be labeled with: Office printing systems, CMS-P1-PLOTTER, perforated, mounting type: insert, Number of individual labels: 56, text field height: 17 mm, text field width: 40 mm
Product details
General | Print image may vary depending on laser printer |
Product type | Terminal marking |
Marking | |
Number of individual labels | 56 |
Number of individual labels per row | 4 |
Width | 40 mm |
Length | 17 mm |
Text field | |
Text field width | 40 mm |
Text field height | 17 mm |
Foil strength | 135 µm |
Color | white (RAL 9010) |
Material | Polyester foil |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2011 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | insert |
Item number | 0808095 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2314 |
Product key | BG2314 |
GTIN | 4017918171513 |
Weight per piece (including packing) | 13,96 g |
Weight per piece (excluding packing) | 12,38 g |
Customs tariff number | 39206219 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281106 |
ECLASS-15.0 | 27281106 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131700 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Plastic cable markers for KMK 3, KMK 4, KMK HP (40x17), and KMK UV (40x17)
Thanks to their special shape, the EMT (40x17)R insert labels fit optimally in the KMK ...(40x17) marker carrier
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem