PABA WH/10
-
Insert label
1013753
Insert label, Strip, white (RAL 9010), unmarked, can be labeled with: CMS-P1-PLOTTER, cable diameter range: 0.6 ... 7 mm, mounting type: slide-on, Number of individual labels: 20, text field height: 4 mm, text field width: 10 mm
Product details
| General | Can be labeled with CMS |
| Product type | Conductor marker |
| Marking | |
| Number of individual labels | 20 |
| Number of individual labels per row | 1 |
| Width | 9.9 mm |
| Height | 3.96 mm |
| Depth | 1.8 mm |
| Text field | |
| Text field width | 10 mm |
| Text field height | 4 mm |
| Color | white (RAL 9010) |
| Flammability rating according to UL 94 | V0 |
| Base element material | ABS |
| External cable diameter | 0.6 mm ... 7 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -15 °C ... 65 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 80 °C (105 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | slide-on |
| Item number | 1013753 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BG2213 |
| Product key | BG2213 |
| GTIN | 4017918013943 |
| Weight per piece (including packing) | 5,754 g |
| Weight per piece (excluding packing) | 3,84 g |
| Customs tariff number | 39269097 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,032 kg CO2e |
Compatible products
-
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
PATG 0/10 - Conductor marker carrier 1013795
-
PATG 1/10 - Conductor marker carrier 1013805
-
PATG 2/10 - Conductor marker carrier 1013818
-
PATG 3/10 - Conductor marker carrier 1013821
-
PATG HF 1/10 - Conductor marker carrier 1014044
-
PATG HF 2/10 - Conductor marker carrier 1014050
-
PATG HF 3/10 - Conductor marker carrier 1014056
-
PATO 1/10 - Conductor marker carrier 1013876
-
PATO 2/10 - Conductor marker carrier 1013889
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem