PABA BU/15
-
Insert label
0800721
Insert label, Strip, unmarked, can be labeled with: CMS-P1-PLOTTER, cable diameter range: 0.6 ... 50 mm, mounting type: slide-on, Number of individual labels: 20, text field height: 4 mm, text field width: 15 mm
Product details
| General | Can be labeled with CMS |
| Product type | Conductor marker |
| Marking | |
| Number of individual labels | 20 |
| Number of individual labels per row | 1 |
| Width | 15 mm |
| Length | 4 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 4 mm |
| Color | blue (RAL 5015) |
| Material | ABS |
| Flammability rating according to UL 94 | V0 |
| External cable diameter | 0.6 mm ... 50 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -15 °C ... 65 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | DIN EN ISO 1518-1:2019-10 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 |
| Result | Test passed |
| Climate level | AHT 1.0 S |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | slide-on |
| Item number | 0800721 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BG2213 |
| Product key | BG2213 |
| GTIN | 4017918104030 |
| Weight per piece (including packing) | 4,546 g |
| Weight per piece (excluding packing) | 4,546 g |
| Customs tariff number | 39269097 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281102 |
ETIM
| ETIM 9.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
| SCIP | b2fb697c-31a0-4a91-90e2-6255a8c55b12 |
Compatible products
-
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
PAB-SK 15 - Marker carriers 1013287
-
PATG 0/15 - Conductor marker carrier 1013740
-
PATG 1/15 - Conductor marker carrier 1013025
-
PATG 2/15 - Conductor marker carrier 1013038
-
PATG 3/15 - Conductor marker carrier 1013041
-
PATG 4/12 - Conductor marker carrier 0827080
-
PATG 5/15 - Conductor marker carrier 1013067
-
PATG 6/15 - Conductor marker carrier 1013070
-
PATG 7/15 - Conductor marker carrier 1013083
-
PATG 8/15 - Conductor marker carrier 1013096
-
PATG 9/15 - Conductor marker carrier 1013106
-
PATG HF 1/15 - Conductor marker carrier 1014046
-
PATG HF 2/15 - Conductor marker carrier 1014052
-
PATG HF 3/15 - Conductor marker carrier 1014058
-
PATG HF 4/15 - Conductor marker carrier 1014064
-
PATO 1/15 - Conductor marker carrier 1013119
-
PATO 2/15 - Conductor marker carrier 1013122
-
PATO 3/15 - Conductor marker carrier 1013135
-
PATO 4/15 - Conductor marker carrier 1013148
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem