MM-EMT (EX15)R C1 WH/BK - Insert label
0803966

Is being prepared to meet the requirements of the CRA

Insert label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: latching, Number of individual labels: 1, roll length: 5.5 m, text field height: 13 mm, text field width: 5500 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)

Product details








Your advantages

High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
Insert label for the KMK marker carrier for cable marking
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
Thanks to the continuous format, only one material is required for all sleeve lengths
Thanks to their special shape, insert labels remain securely inside the collar once inserted