EMT (31X12,5)R
   - 
  Insert label
    
      0800008
      
      
    
  
      Product details
| Product type | Gerätemarker | 
| Area of application | Siemens: ET200 SP controllers | 
| Controller type | for marking Siemens ET 200SP controllers | 
| Marking | |
| Number of individual labels | 500 | 
| Number of individual labels per row | 2 | 
| Identification technology | Thermal transfer | 
| Width | 31.00 mm | 
| Height | 12.80 mm | 
| Depth | 0.18 mm | 
| Foil strength | 175 µm | 
| Color | white (RAL 9010) | 
| Base element material | Polyester | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 96 h | 
| Temperature for testing | 120 °C | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 150 °C (180 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Mounting type | insert | 
| Item number | 0800008 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BG2411 | 
| Product key | BG2411 | 
| GTIN | 4046356914482 | 
| Weight per piece (including packing) | 131,66 g | 
| Weight per piece (excluding packing) | 133,2 g | 
| Customs tariff number | 39269097 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27281106 | 
| ECLASS-15.0 | 27281106 | 
ETIM
| ETIM 9.0 | EC001288 | 
UNSPSC
| UNSPSC 21.0 | 39131700 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
THERMOMARK E.300 D - Thermal transfer printer 1004303
 - 
    
      
THERMOMARK E.600 - Thermal transfer printer 1285310
 - 
    
      
THERMOMARK E.600 D - Thermal transfer printer 1004304
 - 
    
      
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
 - 
    
      
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
 - 
    
      
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
 - 
    
      
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
 - 
    
      
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
 - 
    
      
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
 - 
    
      
THERMOMARK ROLL - Thermal transfer printer 5146477
 - 
    
      
THERMOMARK X1.2 - Thermal transfer printer 5146231
 
Your advantages
EMT (31x12,5)R is a white insert label for marking Siemens ET 200SP controllers
        Thanks to their special shape, the EMT (31x12,5)R insert labels remain securely inside the collar of the Siemens controller once inserted
        Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
        When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
        Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements
        PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem