EMT (23X4)R CUS
   - 
  Insert label
    
      0824379
      
      
    
  
      Insert label, can be ordered: by line, white, labeled according to customer specifications, cable diameter range: 1.5 ... 35 mm, mounting type: insert, text field height: 4 mm, text field width: 23 mm
Product details
| Product type | Conductor marker | 
| Marking | |
| Number of individual labels per row | 4 | 
| Identification technology | Thermotransfer | 
| Width | 23.00 mm | 
| Height | 4.00 mm | 
| Depth | 0.35 mm | 
| Length | 4 mm | 
| Foil strength | 175 µm | 
| Color | white (RAL 9010) | 
| Material | Polyester | 
| Components | free from silicone and halogen | 
| External cable diameter | 1.5 mm ... 35 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 200 °C (230 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5] | Test passed | 
| Acetone (99 %) [CAS No. 67-64-1] | Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5] | Test passed | 
| Acetone (99 %) [CAS No. 67-64-1] | Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C | 
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | insert | 
| Item number | 0824379 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8121 | 
| Product key | BG8121 | 
| GTIN | 4046356352550 | 
| Weight per piece (including packing) | 1,4 g | 
| Weight per piece (excluding packing) | 0,99 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281106 | 
| ECLASS-15.0 | 27281106 | 
ETIM
| ETIM 9.0 | EC001288 | 
UNSPSC
| UNSPSC 21.0 | 39131700 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      PATG 1/23 - Conductor marker carrier 1013847
- 
    
      PATG 2/23 - Conductor marker carrier 1013850
- 
    
      PATG 3/23 - Conductor marker carrier 1013863
- 
    
      PATG 4/23 - Conductor marker carrier 0808011
- 
    
      PATG 5/23 - Conductor marker carrier 0808024
- 
    
      PATG 6/23 - Conductor marker carrier 0808037
- 
    
      PATG 7/23 - Conductor marker carrier 0808040
- 
    
      PATG 8/23 - Conductor marker carrier 0808053
- 
    
      PATO 1/23 - Conductor marker carrier 1013892
- 
    
      PATO 2/23 - Conductor marker carrier 1013902
Your advantages
EMT ... insert labels for marking PATG and PATO marking sleeves for wire and cable identification
        Thanks to their special shape, EMT ... insert labels remain securely inside the collar once inserted
        When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
        Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements
        Frequently searched
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem