EMT (23X109)R
-
Insert label
0803457
Insert label, For marking Siemens S7-1500 controllers, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 500, text field height: 23 mm, text field width: 109 mm
Product details
| Product type | Device marker |
| Area of application | SIEMENS: S7-1500 controller |
| Controller type | For marking Siemens S7-1500 controllers |
| Marking | |
| Number of individual labels | 500 |
| Identification technology | Thermal transfer |
| Width | 109.00 mm |
| Height | 13.00 mm |
| Depth | 0.17 mm |
| Text field | |
| Text field width | 109 mm |
| Text field height | 23 mm |
| Foil strength | 175 µm |
| Color | white (RAL 9010) |
| Material | Polyester |
| Base element material | Polyester |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 120 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 150 °C (180 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | insert |
| Item number | 0803457 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2411 |
| Product key | BG2411 |
| GTIN | 4055626072289 |
| Weight per piece (including packing) | 339,7 g |
| Weight per piece (excluding packing) | 99,99 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281106 |
| ECLASS-15.0 | 27281106 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK E.600 D - Thermal transfer printer 1004304
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110-WMTB HF - Ink ribbon 5148007
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
EMT (23x109)R is a white insert label for marking Siemens S7-1500 controllers
Thanks to their special shape, the EMT (23x109)R insert labels remain securely inside the collar of the Siemens controller once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem