EMT (15X4)R CUS
-
Insert label
0824375
Insert label, Roll, can be ordered: by line, white (RAL 9010), labeled according to customer specifications, cable diameter range: 0.6 ... 50 mm, mounting type: insert, text field height: 4 mm, text field width: 15 mm
Product details
| Product type | Conductor marker |
| Marking | |
| Number of individual labels per row | 6 |
| Identification technology | Thermotransfer |
| Width | 15.00 mm |
| Height | 4.00 mm |
| Depth | 0.35 mm |
| Length | 4 mm |
| Text field | |
| Text field width | 15 mm |
| Text field height | 4 mm |
| Foil strength | 125 µm |
| Color | white (RAL 9010) |
| Material | Polyester |
| Base element material | Polyester |
| Components | free from silicone and halogen |
| External cable diameter | 0.6 mm ... 50 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 150 °C (180 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | insert |
| Item number | 0824375 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG8121 |
| Product key | BG8121 |
| GTIN | 4046356352512 |
| Weight per piece (including packing) | 0,52 g |
| Weight per piece (excluding packing) | 0,52 g |
| Customs tariff number | 49119900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281106 |
| ECLASS-15.0 | 27281106 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PATG 0/15 - Conductor marker carrier 1013740
-
PATG 1/15 - Conductor marker carrier 1013025
-
PATG 2/15 - Conductor marker carrier 1013038
-
PATG 3/15 - Conductor marker carrier 1013041
-
PATG 4/15 - Conductor marker carrier 1013054
-
PATG 5/15 - Conductor marker carrier 1013067
-
PATG 6/15 - Conductor marker carrier 1013070
-
PATG 7/15 - Conductor marker carrier 1013083
-
PATG 8/15 - Conductor marker carrier 1013096
-
PATG 9/15 - Conductor marker carrier 1013106
-
PATO 1/15 - Conductor marker carrier 1013119
-
PATO 2/15 - Conductor marker carrier 1013122
-
PATO 3/15 - Conductor marker carrier 1013135
-
PATO 4/15 - Conductor marker carrier 1013148
Your advantages
EMT ... insert labels for marking PATG and PATO marking sleeves for wire and cable identification
Thanks to their special shape, EMT ... insert labels remain securely inside the collar once inserted
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem