EAC
Approval ID: RU*-DE.*08.B.01829*CSA
Approval ID: LR 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 2 A | |||
16-channel digital input module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 144 card.
| Product type | Interface module | 
| Number of positions | 50 | 
| No. of channels | 16 | 
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation | 
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Nominal voltage UN | 24 V DC ±5 % | 
| Max. current carrying capacity per branch | 100 mA | 
| Max. total current of voltage supply | 2 A (F150, F151) plug-in fuse (5x20, 2 A), DIN 41662 | 
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V | 
| Rated surge voltage | 0.5 kV (1.2/50 μs) | 
| Supported controller YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SDV144 | 
| Field level | |
| Connection method | Screw connection | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 14 | 
| Controller level | |
| Connection method | Yokogawa, KS compatible | 
| Number of connections | 2 | 
| Number of positions | 50 | 
| Tightening torque | 0.5 Nm | 
| Supply | |
| Connection method | pluggable | 
| Number of connections | 1 | 
| Number of positions | 6 | 
| Status display | Green LED (supply), yellow LED (channel) | 
| Status display present | yes | 
| Item dimensions | |
| Width | 161.8 mm | 
| Height | 111.8 mm | 
| Depth | 69.25 mm | 
| Color | green (RAL 6021) | 
| Housing insulation material | PVC | 
| Ambient conditions | |
| Degree of protection | IP00 | 
| Degree of protection (Installation location) | ≥ IP54 (Installation location) | 
| Ambient temperature (operation) | -20 °C ... 70 °C | 
| Altitude | < 2000 m | 
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 | 
| Mounting type | DIN rail mounting | 
| Mounting position | any | 
| Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. | 
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. | 
| Item number | 2900173 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DK2A8N | 
| Product key | DK2A8N | 
| GTIN | 4046356484053 | 
| Weight per piece (including packing) | 483 g | 
| Weight per piece (excluding packing) | 474 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
| ECLASS-13.0 | 27141152 | 
| ECLASS-15.0 | 27141152 | 
| ETIM 9.0 | EC002780 | 
| UNSPSC 21.0 | 39121400 | 
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 2 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | f47ca7c2-64eb-4c63-851b-f496b18718dd |