The IB IL 400 SAFE 2 safety terminal in conjunction with the IB IL 24 SAFE 1 safety terminal is designed for use within an Inline station. The terminal acts as a contact expansion for IB IL 24 SAFE 1 and switches off the 400 V three-phase power supply of the downstream power-level terminals used for switching asynchronous motors. The wiring is such that the terminal can be used in direct connection with the IB IL 24 SAFE 1 in applications in all safety categories, including category 4.
IB IL 400 SAFE 2
-
Inline terminal
2740795
Inline safety terminal, three N/O contacts, one N/C contact, 200 V AC - 600 V AC
Product details
| Dimensional drawing |
|
| Width | 63 mm |
| Height | 224 mm |
| Depth | 109 mm |
| Color | green |
| Inline local bus | |
| Connection method | Inline data jumper |
| Digital: | |
| Output name | Relay output |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection; Fuse type 2, 20 A gG (gl) |
| Output voltage range | < 187 V AC ... 480 V AC +0 % (Operating voltage (line voltage)) |
| Nominal load, ohmic | max. 5500 W |
| Signal delay | typ. 45 ms (Off delay) |
| Relay | |
| Contact switching type | 3 N/O contacts, 1 N/C contact (feedback) |
| Contact connection type | Positively driven |
| Switching voltage | 200 V AC (up to 600 V AC) |
| Switching current | 12 A (at 400 V AC) |
| Switching power | 5500 VA |
| Min. switching current | 100 mA |
| Switching frequency | max. 30 (per minute) |
| Release time | < 20 ms |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Mounting position | Horizontal DIN rail |
| No. of channels | 1 |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (nominal value) |
| Current draw | max. 270 mA |
| Supply: Module electronics | |
| Connection method | Through the potential jumper |
| Supply voltage | 24 V DC (Removal from the segment circuit) |
| Supply voltage range | 20.4 V DC ... 27.6 V DC (including ripple) |
| Supply current | max. 270 mA (From Us) |
| Current consumption | max. 270 mA |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 45 °C (Deviation from the Inline specifications) |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (75% average, 85% seldom) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (75% average, 85% seldom) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 1g, 2 h in each direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 5g, 11 ms period, half-sine shock pulse |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | Horizontal DIN rail |
| Item number | 2740795 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNA45Z |
| GTIN | 4017918193805 |
| Weight per piece (including packing) | 841,4 g |
| Weight per piece (excluding packing) | 841,4 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem