The brake module is a passive, electronic brake control switch which can be snapped on the power-level terminal block using a 3-pos. inverted COMBICON plug.
The connection to the brake is made using a 2-pos. COMBICON plug with a connection cross section of up to 2.5 mm2.
IB IL 400 BR
-
Inline terminal
2727394
Inline extension module, for brake control in conjunction with Inline power level terminals, brake module for 440 V DC or 440 V AC brakes
Product details
Your advantages
Connection option for an external passive brake module
Hand-held operator panel mode
Integrated electronic motor protection in accordance with IEC 60947-4
Diagnostic and status indicators
Safe isolation between mains voltage and 24 V supply voltage in accordance with EN 50178
Motor control via OUT process data
Motor current monitoring