The serial Inline communication terminal IL RS 485/422-PRO-2MBD-PAC is designed for a transmission speed of 2 Mbps and enables easy and quick integration of scanners, scales and printers in existing production workflows.
Parameter setting and data exchange is performed exclusively with process data. This means faster communication times for small data volume than with the PCP version
A wide range of applications is supported thanks to various protocols and transmission speeds up to 38400 baud.
IB IL RS 485/422-PRO-2MBD-PAC
-
Inline function terminal
2878887
Inline RS-485/422 function terminal, for serial data transmission, 1 serial input and output channel in RS-485/422 design, pure process data communication, transmission speed 2 Mbaud
Free download available.
Downloads
Product details
Compatible products
Your advantages
4 kbyte receive buffer and 1 kbyte transmit buffer
Transmission speed can be set up to 38400 bps
Various protocols supported
1 serial input and output channel as RS-485 or RS-422 version
Number of data bits, stop bits and parity can be set