The terminal is designed for use within an Inline station. The terminal is used to operate IO-Link-compatible sensors and actuators (devices). It is also used to acquire digital signals. IO-Link is the standard for consistent communication from the controller to the lowest field level. In IO-Link communication, the process data is forwarded during parallel service data transmission. IO-Link is a point-to-point connection between an IO-Link port and the sensor or actuator. IO-Link technology uses the familiar signal technology of the 0 V and 24 V binary interface in order to transmit data using pulse modulation. IO-Link offers full backward compatibility with standard sensors/actuators. Using this terminal, IO-Link-compatible devices from any manufacturer can be operated on INTERBUS, PROFIBUS, and PROFINET.
IB IL 24 IOL 4 DI 12-PAC
-
Inline function terminal
2692717
Inline IO-Link master, complete with accessories (connector and marking field), 4 IO-Link ports, 12 digital inputs, 24 V DC, 2- and 3-conductor connection technology
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Mounting type | DIN rail mounting |
| Color | green |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data | |
| Length code (hex) | 06 |
| ID code (dec.) | 223 |
| Length code (dec) | 6 |
| Process data channel | 96 bit |
| Input address area | 12 Byte |
| Output address area | 12 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 112 bit |
| Fieldbus data telegram | |
| Required parameter data | 35 Byte |
| Required configuration data | 5 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 12 |
| Connection method | Inline connector |
| Connection technology | 3-conductor |
| Input voltage range | 0 V DC ... 30 V DC |
| Input voltage range "0" signal | < 5 V (typ.) |
| Input voltage range "1" signal | > 11 V DC (typ.) |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 2.2 mA |
| Current flow | linear in the range of 0 V ... 10 V, constant in the range of 10 V ... 30 V |
| Permissible conductor length to the sensor | 20 m |
| Delay at signal change from 0 to 1 | 3 ms |
| Delay at signal change from 1 to 0 | 3 ms |
| Digital | |
| Input name | Digital inputs |
| Number of inputs | max. 4 |
| Connection method | Inline connector |
| Nominal input current | 5.5 mA (at 24 V DC) |
| Signal delay | 3 ms |
| 3 ms | |
| Permissible cable length | 20 m |
| IO-Link | |
| Number of ports | 4 |
| Connection method | Inline connector |
| Connection technology | 2-, 3-conductor |
| Digital | |
| Number of outputs | max. 4 |
| Nominal current per channel | max. 200 mA (INominal) |
| Maximum total current consumption | max. 800 mA |
| Limitation of the voltage induced on circuit interruption | approx. -1 V |
| Protective circuit | Short-circuit protection; Integrated per channel |
| Behavior with overload | Output may be damaged |
| Behavior in case of short-circuit | Short-circuit protection |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data operation with 6 words, PCP with 1 word |
| Diagnostics messages | Short-circuit of a digital output in the SIO mode yes |
| Sensor supply short-circuit no | |
| Sensor supply overload no |
| Supply: IO-Link | |
| Nominal current for every IO-Link port | max. 200 mA |
| Nominal current per device | max. 800 mA |
| Permissible cable length | 20 m |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V (via voltage jumper) |
| Current draw | max. 100 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 2 A (with load and port supply) |
| max. 52 mA (without load) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply US (IO-Link and digital inputs)/functional ground | 500 V DC, 50 Hz, 1 min |
| Test voltage: 24 V supply US (IO-Link and digital inputs) / 7.5 V supply (bus logic) | 500 V DC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V DC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2692717 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI153 |
| Product key | DRI153 |
| GTIN | 4046356412902 |
| Weight per piece (including packing) | 228,2 g |
| Weight per piece (excluding packing) | 200 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
IB IL PD 24V-PAC - Potential distributors 2862987
-
IB IL PD GND-PAC - Potential distributors 2862990
Your advantages
4 type A IO-Link ports
Optional use of the IO-Link ports in SIO mode as standard inputs or standard outputs
Connections for 12 digital sensors
Connection of sensors in 2- or 3-conductor technology
IO-Link specification V1.0.0
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem