Infrastructure charging sockets with protective cover, for charging electric vehicles (EV) with alternating current (AC), compatible with Type 2 Infrastructure Plugs. For installation at charging stations for E-Mobility (EVSE)
EV-T2M3SO12-3P-B-SET
-
Infrastructure charging socket
1164420
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Basic, Set, without single-core wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, with square protective cover, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Infrastructure charging socket |
| Product family | CHARX connect modular |
| Type | Gen 2 Basic |
| Set | |
| Design | with square protective cover |
| Compatibility | compatible with the CHARX connect modular Gen 2 product portfolio |
| compatible with the CHARX connect protective cover product portfolio | |
| not compatible with CHARX connect modular Gen 3 cable sets | |
| Charging standard | Type 2 |
| Charging mode | Mode 3, Case B |
| Design (Infrastructure charging socket) | square |
| square | |
| circular | |
| Affixed logo | PHOENIX CONTACT logo |
| Customer variations | On request |
| Charging power and current (AC charging, 3-phase) | |
| Type of charging current | AC 3-phase |
| Charging current | 32 A AC (3-phase) |
| Charging power | 26.6 kW (3-phase) |
| Charging power rating | 22 kW (32 A, 3-phase) |
| Operating voltage | typ. 400 V AC |
| Pin assignment (Power contacts) | |
| Note on the connection method | Connection via spade connector, separable and reconnectable |
| Number | 5 (L1, L2, L3, N, PE) |
| Rated voltage | 480 V AC |
| Rated current | 32 A (The infrastructure charging socket is designed for both 1-phase and 3-phase charging with charging currents of up to 32 A.) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Connection via spade connector, separable and reconnectable |
| Type of signal transmission | Pulse width modulation |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Locking actuator | |
| Locking actuator | 12 V, 3-pos. |
| Top center position | |
| Possible power supply range at the motor | 9 V ... 15.5 V |
| Operating current | < 1.8 A |
| Typical motor current for locking | 250 mA Average run current |
| Reverse current of the motor | max. 2.4 A (Stall current) |
| Max. dwell time with reverse current | 4 s |
| Recommended triggering time | 200 ms ... 10 s (ton, typical) |
| Pause time after entry or exit path | 8x (ton, typical) |
| Service life insertion cycles | > 10000 load cycles |
| Lock recognition | available |
| Lock setting | LOCK (Lever in horizontal position) |
| UNLOCK (Lever in vertical position) | |
| Mechanical emergency release | available |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Cable length | 0.5 m |
| Cable structure | 3 x 0.5 mm² |
| Infrastructure charging socket | |
| Dimensional drawing |
|
| Width | 75 mm |
| Height | 91.71 mm |
| Depth | 87.95 mm |
| Protective cover | |
| Dimensional drawing |
|
| Width | 85 mm |
| Height | 93.7 mm |
| Depth | 32.5 mm |
| Bore dimensions | |
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 60 mm |
| Protective cap | |
| Width | 64 mm |
| Height | 57 mm |
| Depth | 24 mm |
| Color (Housing) | black (9005) |
| Color (Protective cover) | black (9005) |
| Material (Housing) | Plastic |
| Material (Protective cover) | Plastic |
| Material (Contact surface) | Silver |
| Cable type | without single-core wires |
| Single-core wires for AC and communication are available separately, see accessories | |
| Single-core wires for locking actuator | |
| Cable length | 0.5 m |
| Cable structure | 3 x 0.5 mm² |
| Single wire, material | PVC |
| External cable diameter | 1.60 mm ±0.20 mm |
| Cable resistance | ≤ 37.1 Ω/m |
| Type of cover movement | Self-locking |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Infrastructure charging socket) | IP44 (plugged in) |
| Degree of protection (Protective cover) | IP54 |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Standards/specifications | IEC 62196-2 |
| Note | Compliant with AFIR - EU 2025/656 |
| Mounting type Infrastructure charging socket | Rear panel mounting (0 to 90 degree frontal inclination possible) |
| Mounting type Protective cover | Rear panel mounting |
| Mounting hole diameter | 7.00 mm (ø) |
| Fixing screws | M5 thread |
| Screws included in the scope of delivery | none |
| Item number | 1164420 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBFLD |
| Product key | XWBFLD |
| GTIN | 4063151177782 |
| Weight per piece (including packing) | 686 g |
| Weight per piece (excluding packing) | 686 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144706 |
| ECLASS-15.0 | 27144706 |
ETIM
| ETIM 10.0 | EC002898 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a8e10c50-50fe-4ba4-9a4d-60036a33c1bd |
| EF3.1 Climate Change | |
| CO2e kg | 6,077 kg CO2e |
Compatible products
-
EV-T2M3SOW-1AC32A-0,3M6,0E - Cable set for infrastructure charging socket 1164343
-
EV-T2M3SOW-1AC32A-0,7M6,0E - Cable set for infrastructure charging socket 1164344
-
EV-T2M3SOW-1AC32A-1,5M6,0E - Cable set for infrastructure charging socket 1322610
-
EV-T2M3SOW-3AC20A-0,3M2,5E - Cable set for infrastructure charging socket 1164355
-
EV-T2M3SOW-3AC20A-0,7M2,5E - Cable set for infrastructure charging socket 1164361
-
EV-T2M3SOW-3AC32A-0,3M6,0E - Cable set for infrastructure charging socket 1164362
-
EV-T2M3SOW-3AC32A-0,7M6,0E - Cable set for infrastructure charging socket 1164365
-
EV-T2M3SOW-3AC32A-1,0M6,0E - Cable set for infrastructure charging socket 1335117
-
EV-T2M3SOW-3AC32A-1,5M6,0E - Cable set for infrastructure charging socket 1300177
-
EV-T2M3SOW-3AC32A-2,0M6,0E - Cable set for infrastructure charging socket 1359740
-
EV-T2SOC-B - Protective cover 1164293
-
EV-T2SOC-P - Protective cover 1164297
-
EV-T2SOCR-B - Protective cover 1347421
-
EV-T2SOCR-PC - Protective cover 1347426
-
EV-T2M3SOS - Shutter for infrastructure charging socket 1200676
-
EV-T2M3SO-CAP - Protective cap 1202424
-
EV-T2M3SO-CAP-REMOVER - Removal tool 1286836
-
EV-LABEL-C-SO - Label 1315521
-
CHARX SEC-1000 - AC charging controller 1139034
-
CHARX SEC-3000 - AC charging controller 1139022
-
CHARX SEC-3050 - AC charging controller 1139018
-
CHARX SEC-3100 - AC charging controller 1139012
-
CHARX SEC-3150 - AC charging controller 1138965
-
VAL-EV-T1/T2 264/12.5/3+1 - Lightning/surge arrester type 1/2 1180149
-
VAL-EV-T1/T2 264/12.5/3+1-R - Lightning/surge arrester type 1/2 1180150
-
VAL-EV-T2 280/3+1 - Type 2 surge arrester 1180144
-
VAL-EV-T2 280/3+1-R - Type 2 surge arrester 1180145
-
EV-T2M3SM-E-LOCK12V - Locking 1296166
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3SL-E-LOCK12V-GEN2 - Locking 1300179
-
EV-T2M3SL12-CONNECTOR - Connector 1132718
-
EV-T2M3SO-GASKET - Seal 1434495
Your advantages
Protected against overheating with precise temperature measurement
Flexible mounting and easy maintenance with plug-in cables
Available with your logo on request - for consistent branding of your charging station
Waterproof and dirtproof due to fully molded contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem