Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP6404-4GSFP-RED-HV
-
Industrial Ethernet Switch
1524692
Managed Switch EP6000 series, 4 RJ45 ports 10/100/1000 Mbps, 4 SFP ports 100/1000 Mbps, 4 HSR/PRP combo ports 100/1000 Mbps (SFP) or 10/100/1000 Mbps (RJ45), degree of protection: IP20, Ambient temperature (operation): -40 °C ... 85 °C, Supply voltage range: 100 V AC/DC ... 240 V AC/DC
Free download available.
Downloads
Product details
| Width | 82.7 mm |
| Height | 188.39 mm |
| Depth | 197.12 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Housing material | Metal |
| Mounting type | DIN rail mounting |
| Ethernet | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 4 (RJ45 ports) |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 100/1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | 4 (SFP ports) |
| HSR/PRP Combo Ports | |
| Connection method | SFP/RJ45 |
| Transmission speed | 100/1000 Mbps (full duplex) |
| 10/100/1000 Mbps | |
| Transmission physics | Copper or SFP module |
| No. of channels | 4 (HSR/PRP combo ports) |
| Digital: | |
| Output name | Alarm relay output: 24 V DC, 1 A maximum |
| Product family | Managed Switch EP6000 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| MAC address table | 16k |
| Redundancy | HSR |
| PRP | |
| Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
| Local diagnostics | Power Supply voltage Green LED |
| Error Alarm signal LED red | |
| Maximum power dissipation for nominal condition | max. 50 W |
| Transmission medium | Copper |
| depending on the SFP module used | |
| Supply | |
| Supply voltage (AC/DC) | 240 V AC/DC |
| Supply voltage range | 100 V AC/DC ... 240 V AC/DC |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Connection method | Screw connection |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Status display | LEDs: POWER, ERROR, Link status |
| Item number | 1524692 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN512 |
| Product key | DNN512 |
| GTIN | 4063151991166 |
| Weight per piece (including packing) | 2.588 g |
| Weight per piece (excluding packing) | 1.958 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| N,N-dimethylacetamide (CAS: 127-19-5) | |
| 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) | |
| Hexahydromethylphthalic anhydride (CAS: n/a) | |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Terphenyl, hydrogenated (CAS: 61788-32-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Layer 3 functions
IEEE 1588 v2 precision timing support
Support for Access Control Lists (ACL) for traffic filtering, RADIUS, and TACAC’s authentication.
HSR/PRP with support for 2 RedBoxes
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem