FL SWITCH 5916-8GC-4SFP+
-
Industrial Ethernet Switch
1525942
Managed TSN Switch 5000 series, 16 RJ45 ports 10/100/1000 Mbps, 4 SFP+ ports 1000/10000 Mbps, 8 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -10 °C ... 60 °C, Supply voltage range: 100 V AC ... 240 V AC, PROFINET Conformance-Class B, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Free download available.
Downloads
Product details
Width | 442 mm |
Height | 44 mm |
Depth | 375 mm |
General | Device is supplied without a power cable! |
Housing material | Metal |
Mounting type | Rack mounting |
Mounting type | Rack mount, includes brackets |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status |
No. of channels | 16 (RJ45 ports) |
Ethernet (combo) | |
Number of interfaces | 8 |
Connection method | SFP/RJ45 |
Transmission speed | 10/100/1000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
Signal LEDs | Data receive, link status |
No. of channels | 8 (Combo ports) |
Ethernet (SFP+) | |
Number of interfaces | 4 |
Connection method | SFP |
Transmission speed | 1000/10000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
Transmission length | up to 80 km (Depending on the fiber/SFP module used) |
Signal LEDs | Data receive, link status |
No. of channels | 4 (SFP+ ports) |
Product type | Switch |
Product family | Managed TSN Switch 5000 |
Type | Stand-alone |
MTTF | 145.1 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
62.4 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
12.1 Years (SN 29500 standard, temperature 60°C, operating cycle 100%) | |
Special properties | Development process certified in accordance with IEC 62443-4-1 |
Compatible with IEC 62443-4-2 | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Insulation characteristics | |
Protection class | III (VDE 0106) |
Degree of pollution | 2 |
Switch functions | |
Diagnostic functions | RMON History |
LLDP (Link Layer Discovery Protocol) | |
SNMP-Traps | |
N:1-Portmirroring | |
ACD (Address Conflict Detection) | |
SysLog | |
CRC-Surveillance | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
PROFINET conformance class | Conformance-Class B |
PROFINET device function | PROFINET device |
Fast Startup | |
Filter functions | Quality of Service (8 priority classes) |
Class of Service | |
DiffServ/DSCP | |
Port-Priorisierung | |
VLAN (up to 32 VLANs) | |
IGMP Snooping/Querier (v1/v2) | |
Auto-Query-Port | |
Extended Multicast Filtering | |
IP parameterization | DHCP client |
DHCP Option 82 (Relay Agent) | |
DHCP server (pool-based, port-based) | |
BootP | |
DCP (Discovery and Configuration Protocol) | |
MAC address table | 32k |
Management | Web-based management (HTTP/HTTPS) |
Role-based user management (LDAP, RADIUS) | |
SNMPv1/v2/v3 | |
Command Line Interface (Telnet, SSH) | |
Redundancy | MRP (Media Redundancy Protocol) |
RSTP (Rapid Spanning Tree Protocol) | |
FRD (Fast Ring Detection) | |
Large Tree Support | |
LACP (Link Aggregation Control Protocol) | |
PROFINET S2 system redundancy | |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Additional functions | Jumbo frames (max. 9,600 bytes) |
Transmission of MMS and GOOSE (IEC 61850-8-1) | |
Transmission of Modbus/TCP | |
Time synchronization | SNTP (Simple Network Time Protocol) |
gPTP (IEEE 802.1AS) | |
IEEE 1588v2 (Transparent Clock) | |
Security functions | |
Port security | MAC-based, RADIUS (IEEE 802.1X), MAC Authentication Bypass |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC () |
Max. current consumption | 0.76 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Free from substances that could impair the application of coating | Yes |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion A | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Item number | 1525942 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN127 |
Product key | DNN127 |
GTIN | 4063151994945 |
Weight per piece (including packing) | 6.274 g |
Weight per piece (excluding packing) | 4.874 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Network management software 2702889
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL SFP FX - Media module 2891081
-
FL SFP FX SM - Media module 2891082
-
FL SFP SX - Media module 2891754
-
FL SFP SX2 - Media module 2702397
-
FL SFP LX10-B - Media module 1025401
-
FL SFP LX - Media module 2891767
-
FL SFP LX40 - Media module 1113081
-
FL SFP LH - Media module 2989912
-
FL SFP WDM10-SET - Media module 2702442
-
FL SFP GT - Media module 2989420
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL SFP-10G-SR - Media module 1145046
Your advantages
Realization of innovative TSN applications with precise time synchronization in accordance with IEEE 802.1AS, frame preemption and PROFINET stream
Extensive options for setting up decentral and time-critical applications
Improved performance, robustness, and availability of Ethernet networks
Can be used in classic applications as well as TSN networks
Supports all functions of the FL SWITCH 2300 series
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem