The multifunctional, analog Inline Block IO modules can be used universally. The four inputs either offer the difference measured between analog current / voltage signals or the option of connecting resistance thermometers (RTDs). Furthermore, the current or voltage actuators can be connected at the two outputs. In addition, all channels are equipped with shield connections as a standard and are provided with the 2, 3 or 4-conductor system. The analog signals are made available with a resolution of 16 bits.
The plugs can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the proven ZBFM-6... Zack marker strip for labeling the terminal points.
ILB S3 AI4 AO2-2TX
-
I/O module
2692076
Inline Block IO analog input/output module, Sercos III, inputs: 0 - 20 mA, 4 - 20 mA, ±20 mA, 0 - 5 V, ±5 V, 0 - 10 V, ±10 V, Pt 100, Pt 1000, Ni 1000..., outputs: 0 - 5 V, ±5 V, 0 - 10 V, ±10 V, 0 - 20 mA, ±20 mA, 4 - 20 mA, 2-, 3-, 4-conductor connection
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 156 mm |
Height | 141 mm |
Depth | 57 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
Inline local bus | |
Connection method | RJ45 jack, shielded |
Transmission speed | 100 Mbps |
Transmission physics | Copper |
Analog: General | |
Input name | Analog inputs |
Number of inputs | max. 4 (Differential inputs, voltage or current can be chosen separately) |
A/D conversion time | typ. 180 µs |
A/D converter resolution | 15 bit |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor (shielded) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Input resistance current input | typ. 107 Ω |
Voltage input signal | 0 V ... 5 V |
-5 V ... 5 V | |
0 V ... 10 V | |
-10 V ... 10 V | |
Input resistance of voltage input | typ. 276 kΩ |
Data formats | IB IL, S7-compatible |
Limit frequency (3 dB) | 120 Hz (default for 4.5 ms filter) |
450 Hz (for 1.1 ms filter) | |
Measured value resolution | 16 bits (15 bits + sign bit) |
Analog: Voltage inputs | |
Number of inputs | 4 (differential inputs, voltage) |
Voltage input signal | 0 V ... 5 V |
-5 V ... 5 V | |
0 V ... 10 V | |
-10 V ... 10 V | |
Input resistance of voltage input | typ. 276 kΩ |
Protective circuit | Overload protection, short-circuit protection of sensor supply |
Analog: | |
Number of inputs | 4 (Differential inputs, current) |
Current input signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Input resistance current input | typ. 107 Ω |
Data formats | IB IL, standardized represention, S7 compatible |
Protective circuit | Short-circuit protection for the sensor supply |
Analog | |
Input name | Analog RTD inputs |
Number of inputs | 4 |
Sensor types (RTD) that can be used | Pt 100, Pt 500, Pt 1000, Ni 100, Ni 1000, Ni 1000 L&G |
Linear resistance measuring range | 0 Ω ... 3200 Ω |
0 Ω ... 9500 Ω | |
Protective circuit | Overload protection, short-circuit protection of sensor supply |
Analog: | |
Output name | Analog outputs |
Connection method | Spring-cage connection |
Connection technology | 2-conductor (shielded) |
Number of outputs | 2 |
D/A conversion time | typ. 70 µs |
D/A converter resolution | 16 bit |
Protective circuit | Short-circuit protection of outputs |
Process data update | 17 ms |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Voltage output signal | 0 V ... 5 V |
-5 V ... 5 V | |
0 V ... 10 V | |
-10 V ... 10 V | |
Load/output load voltage output | > 2 kΩ |
Product type | I/O component |
Product family | Inline |
Type | Block design |
Inline |
Potentials: Communications power (UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 220 mA (AO-I nominal load) |
typ. 160 mA | |
Potentials: Sensor supply (US) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 220 mA (maximum full load) |
Potentials | |
Supply voltage | 24 V DC |
Current draw | max. 220 mA (AO-I nominal load) |
Potentials | |
Supply voltage | 24 V DC |
Current draw | max. 220 mA (maximum full load) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Sercos III/logic area | 500 V AC, 50 Hz, 1 min |
Test voltage: Sercos III/analog I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: Sercos III/communications power | 500 V AC, 50 Hz, 1 min |
Test voltage: Sercos III/initiator supply | 500 V AC, 50 Hz, 1 min |
Test voltage: Sercos III/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: Logic/analog I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: Logic area/initiator supply | 500 V AC, 50 Hz, 1 min |
Test voltage: Logic area/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: Analog I/O/communications power | 500 V AC, 50 Hz, 1 min |
Test voltage: Analog I/O/initiator supply | 500 V AC, 50 Hz, 1 min |
Test voltage: Functional ground/analog I/O (isolating distance) | 500 V AC, 50 Hz, 1 min |
Test voltage: Functional ground/communications power | 500 V AC, 50 Hz, 1 min |
Test voltage: Functional ground/initiator supply | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 108 kPa (up to 3500 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2692076 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI1AC |
GTIN | 4046356303224 |
Weight per piece (including packing) | 544 g |
Weight per piece (excluding packing) | 465 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Connection of sensors in 2-, 3-, and 4-conductor technology
4 shielded analog differential signal inputs or 4 universal RTD inputs
4 voltage measuring ranges and 3 current measuring ranges
Adjustable filter times
Connection of actuators in 2-conductor technology
Short-circuit-proof outputs
2 shielded analog signal outputs with 4 voltage and 3 current ranges
Sensor supply with channel-specific integrated short-circuit and overload protection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem