The multifunctional, analog Inline Block IO modules can be used universally. The four inputs either offer the difference measured between analog current / voltage signals or the option of connecting resistance thermometers (RTDs). Furthermore, the current or voltage actuators can be connected at the two outputs. In addition, all channels are equipped with shield connections as a standard and are provided with the 2, 3 or 4-conductor system. The analog signals are made available with a resolution of 16 bits.
The plugs can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the proven ZBFM-6... Zack marker strip for labeling the terminal points.
ILB IB AI4 AO2
-
I/O module
2878777
Inline Block IO analog input/output module, INTERBUS, inputs: 0 - 20 mA, 4 - 20 mA, ±20 mA, 0 - 5 V, ±5 V, 0 - 10 V, ±10 V, Pt 100, Pt 1000, Ni 1000..., outputs: 0 - 5 V, ±5 V, 0 - 10 V, ±10 V, 0 - 20 mA, ±20 mA, 4 - 20 mA, 2-, 3-, 4-conductor connection
Product details
| Dimensional drawing |
|
| Width | 156 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | DIN rail mounting |
| Color | green |
| Inline local bus | |
| Connection method | Inline connector |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 05 |
| ID code (dec.) | 243 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Parameter channel (PCP) | 2 Byte |
| Register length (bus) | 12 Byte |
| Analog: General | |
| Input name | Analog inputs |
| Description of the input | Differential input, incl. sensor supply (24 V DC) |
| Number of inputs | max. 4 (Differential inputs, voltage or current can be chosen separately) |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor (shielded) |
| Process data update | 17 ms |
| A/D conversion time | typ. 180 µs |
| A/D converter resolution | 16 bit |
| Limit frequency (3 dB) | 120 Hz (default for 4.5 ms filter) |
| 450 Hz (for 1.1 ms filter) | |
| Measured value resolution | 16 bits (15 bits + sign bit) |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Input resistance current input | typ. 107 Ω |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Input resistance of voltage input | typ. 276 kΩ |
| Analog: Voltage inputs | |
| Number of inputs | 4 (differential inputs, voltage) |
| Wire-break behavior | Goes to 0 V |
| Protective circuit | Electronic short-circuit protection |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Input resistance of voltage input | typ. 276 kΩ |
| Input filter time | 1.1 ms (Or 4.5 ms per channel) |
| Analog: Current inputs | |
| Number of inputs | 4 (Differential inputs, current) |
| Wire-break behavior | Going to 0 mA; open-circuit detection from 4 mA ... 20 mA |
| Protective circuit | Electronic short-circuit protection |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Input resistance current input | typ. 107 Ω |
| Analog: | |
| Input name | Analog RTD inputs |
| Number of inputs | 4 |
| Sensor types (RTD) that can be used | Pt 100, Pt 500, Pt 1000, Ni 100, Ni 1000, Ni 1000 L&G |
| Linear resistance measuring range | 0 Ω ... 3200 Ω |
| 0 Ω ... 9500 Ω | |
| Protective circuit | Overload protection, short-circuit protection of sensor supply |
| Analog: | |
| Output name | Analog outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor (shielded) |
| Number of outputs | 2 |
| D/A conversion time | typ. 70 µs |
| D/A converter resolution | 16 bit |
| Protective circuit | Short-circuit protection of outputs; Electronic |
| Data formats | IB IL, IB ST, IB RT, standardized representation, S7 compatible |
| Representation of output values | 16 bits (15 bits + sign) |
| Process data update | 17 ms |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Load/output load current output | to 500 Ω |
| Voltage output signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Load/output load voltage output | > 2 kΩ |
| Product type | I/O component |
| Product family | Inline |
| Type | Block design |
| Inline |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | max. 175 mA (AO-I nominal load) |
| typ. 100 mA | |
| Potentials: Sensor supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | max. 220 mA (maximum full load) |
| Potentials | |
| Power supply | max. 8 A |
| Potentials | |
| Supply voltage | 24 V DC |
| Power supply | max. 8 A |
| Current draw | max. 220 mA (maximum full load) |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2878777 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DRI1A1 |
| GTIN | 4046356075121 |
| Weight per piece (including packing) | 560,4 g |
| Weight per piece (excluding packing) | 465 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
-
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IB IL SCN-6 SHIELD-CP - Inline shield connector 2863151
-
CLIPFIX 35-5 - End bracket 3022276
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
Your advantages
4 analog inputs (shielded)
2 analog outputs (shielded)
Difference measurement or resistance thermometer (RTD)
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem