ILB IB 24 DI16-DSUB
-
I/O module
2878421
Inline Block IO digital input module, INTERBUS, 16 inputs, 24 V DC, 2-, 3-conductor connection technology
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 95 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Note on dimensions | Specfications with connectors |
| Mounting type | NS 35/7,5 |
| DIN rail mounting |
| Color | green |
| INTERBUS | |
| Connection method | D-SUB-9 female/D-SUB-9 male |
| Transmission speed | 500 kbps |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 16 (IEC 61131-2 type 1) |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Typical response time | approx. 500 µs |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply |
| Product type | I/O component |
| Product family | Inline |
| Type | Block design |
| No. of channels | 16 |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 60 mA |
| Potentials: Sensor supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 60 mA |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | max. 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| 25g | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Noise emission | Class B (residential) |
| Item number | 2878421 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DRI1A1 |
| GTIN | 4046356048569 |
| Weight per piece (including packing) | 319,1 g |
| Weight per piece (excluding packing) | 263,56 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
Compatible products
-
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
FK-MCP 1,5/ 4-STF-3,81 - PCB connector 1851258
-
FK-MCP 1,5/ 5-STF-3,81 - PCB connector 1851261
-
FK-MCP 1,5/ 6-STF-3,81 - PCB connector 1851274
-
IB IL SCN-12-ICP - Inline connector 2727611
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem