ILB ETH 24 DI16 DIO16-2TX
-
I/O module
2832962
Inline, Block IO, Ethernet, RJ45 jack, Digital inputs: 32, 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, connection technology: 2-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 156 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Note on dimensions | Specfications with connectors |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Ethernet | |
| No. of channels | 2 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps (with auto negotiation) |
| Transmission physics | Copper |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | 16 fixed and 16 freely selectable |
| Number of inputs | 32 |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 5 mA |
| Typical response time | approx. 500 µs |
| Delay at signal change from 0 to 1 | 500 µs |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit and overload protection |
| Maximum output current per channel | 500 mA |
| Nominal output voltage | 24 V DC |
| Product type | I/O component |
| Product family | Inline |
| Type | Block design |
| Scope of supply | including Inline connector |
| No. of channels | 32 |
| Diagnostics messages | Short-circuit or overload of the digital outputs Message in the diagnostics register |
| Short-circuit, sensor supply Message in the diagnostics register | |
| Undervoltage Power supply for sensors Message in the diagnostics register |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 70 mA |
| Potentials: Sensor supply (US1) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Sensor supply (US2) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA1) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA2) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 70 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/O / Logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic / FE | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | max. 85 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Noise emission | Industrial environment |
| Mounting type | NS 35/7,5 |
| DIN rail mounting |
| Item number | 2832962 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI1AB |
| Product key | DRI1AB |
| GTIN | 4046356012324 |
| Weight per piece (including packing) | 565,4 g |
| Weight per piece (excluding packing) | 500 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
CLIPFIX 35-5 - End bracket 3022276
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
IPASSIGN - Software 2701094
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL SCN-12-ICP - Inline connector 2727611
-
IB IL SCN-12-OCP - Inline connector 2727624
Your advantages
HTTP (web server)
SNMP
DDI
BootP
Modbus/TCP
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem