IB ST 24 AO 4/EF
-
I/O module
2700839
INTERBUS-ST analog output module, 4 outputs, 0 - 10 V, ±10 V, 0 - 20 mA, 4 - 20 mA, consisting of: terminal part with screw connection and module electronics
Product details
| Width | 118 mm |
| Height | 116 mm |
| Depth | 117 mm |
| Mounting type | DIN rail mounting |
| ST local bus | |
| No. of channels | 2 |
| Connection method | ST local bus connector |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 4 |
| ID code (dec.) | 125 |
| Length code (dec) | 4 |
| Input address area | 0 Byte |
| Output address area | 8 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 8 Byte |
| Analog: | |
| Output name | Analog outputs |
| Connection technology | 2, 3-conductor |
| Number of outputs | 4 (Voltage or current) |
| D/A conversion time | max. 1 ms (incl. slew rate) |
| D/A converter resolution | 12 bit |
| Protective circuit | Transient protection; Suppressor diode |
| Representation of output values | 16 bit two's complement |
| Current output signal | 0 mA ... 20 mA (SF and SF4 mode) |
| 4 mA ... 20 mA (Mode SF4) | |
| Load/output load current output | to 500 Ω |
| Voltage output signal | -10 V ... 10 V (Mode BP) |
| 0 V ... 10 V (SF and SF4 mode) | |
| Load/output load voltage output | > 2 kΩ |
| Product type | I/O component |
| Type | modular |
| INTERBUS Smart Terminal | |
| Operating mode | Process data mode with 4 words |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| F1 fuse failure I/O error message sent to the bus coupler | |
| I/O supply failure I/O error message sent to the bus coupler |
| Supply: Module electronics | |
| Connection method | ST local bus connector |
| Designation | Communications power |
| Supply voltage | 9 V DC (from the ST local bus) |
| Current consumption | typ. 54 mA |
| max. 80 mA | |
| Power consumption | typ. 0.5 W |
| Supply: Periphery supply voltage | |
| Designation | US |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.5 V DC ... 30.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 48 mA (Mode BP) |
| typ. 130 mA (SF and SF4 mode) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Bus/Outputs | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply voltage/Outputs | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Terminal block |
| Terminal block | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2700839 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI342 |
| Product key | DRI342 |
| GTIN | 4046356660501 |
| Weight per piece (including packing) | 585 g |
| Weight per piece (excluding packing) | 585 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 11,88 kg CO2e |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem