The module is designed for use within an Axioline F station.
AXL DO 16/3-ME
-
I/O module
2688161
Axioline digital output module, 16 outputs, 24 V DC, 500 mA, 2-, 3-conductor connection technology (electronics module as a replacement for item 2688048 AXL DO 16/3)
Product details
Color | gray |
Axioline F local bus | |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Digital: | |
Output name | Digital outputs |
Connection method | Direct plug-in technology |
Connection technology | 2-, 3-conductor |
Number of outputs | 16 |
Protective circuit | Short-circuit protection, overload protection of the outputs; Electronic |
Output voltage | 24 V |
Limitation of the voltage induced on circuit interruption | -25.8 V ... -15 V |
Maximum output current per channel | 500 mA |
Maximum output current per module | 8 A (provide external protection) |
Nominal output voltage | 24 V DC |
Load min. | 10 kΩ |
Output voltage when switched off | max. 1 V |
Output current when switched off | max. 300 µA |
Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω, with nominal voltage) |
Nominal load, lamp | max. 12 W (at nominal voltage) |
Nominal load, ohmic | max. 12 W (48 Ω, with nominal voltage) |
Switching frequency | max. 10000 per second (with at least 50 mA load current) |
max. 1 per second (with inductive load) | |
max. 16 per second (with nominal lamp load) | |
Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
Behavior with overload | Shutdown with automatic restart |
Behavior with inductive overload | Output can be destroyed |
Signal delay | max. 100 µs (when switched on) |
max. 100 µs (when switched off, with at least 50 mA load current) | |
Overcurrent shut-down | as of 0.7 A |
Output current with ground connection interrupt when switched off | < 1 mA |
Product type | I/O component |
Product family | Axioline F |
Type | block modular |
Mounting position | any (no temperature derating) |
Diagnostics messages | Short-circuit or overload of the digital outputs yes |
Potentials | |
Protection | max. 8 A (polarity reversal protection up to 5 A) |
Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
Polarity reversal protection of the supply voltage; parallel diode; with external 5 A fuse (only for commissioning) | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 120 mA |
Power consumption | max. 600 mW |
Potentials: Supply for digital output modules (UO) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 8 A (provide external protection) |
Power consumption | max. 240 W (of which 560 mW with internal losses) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Axioline F connector |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Axioline F connector | |
Connection method | Push-in connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Mounting position | any (no temperature derating) |
Item number | 2688161 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI232 |
GTIN | 4046356570497 |
Weight per piece (including packing) | 159,6 g |
Weight per piece (excluding packing) | 159,6 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Device rating plate stored
Diagnostic and status indicators
Minimum update time of < 100 μs
16 digital outputs
24 V DC, 500 mA
Connection of actuators in 2- and 3-conductor technology
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem