The module is designed for use within an Axioline F station. It is used to output analog voltage and current signals.
AXL AO 8-ME
-
I/O module
2688200
Axioline analog output module, 8 outputs: 0 - 10 V, ±10 V, 0 - 5 V, ±5 V, 0 - 20 mA, 4 - 20 mA, ±20 mA, 2-conductor connection technology (electronics module as a replacement for item 2688080 AXL AO 8)
Product details
Compatible products
Your advantages
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Short-circuit-proof outputs
Device rating plate stored
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
8 analog, bipolar output channels for the connection of either voltage or current signals
Connection of actuators in 2-conductor technology
Diagnostic and status indicators