HC-STA-D15-SLWSC-2SSM20-EL-AL
-
Housing
1424369
Surface mounting housing D15, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M20, height: 52 mm, cable gland: none, protective cover: yes, Standard
Product details
| Product type | Housing with locking latch |
| Housing type | Surface mounting housing |
| Product family | HC-STA-D |
| Application | Standard |
| Type | D15 |
| No. of cable outlets | 2 |
| Type of the screw connection | 2x M20 |
| Protective cover | yes |
| Cable outlet | lateral |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 51 mm |
| Height | 52 mm |
| Length | 80 mm |
| Hole diameter | 4.5 mm |
| Flammability rating according to UL 94 | V0 (Interlock) |
| V0 (Protective cover) | |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Material, protective cover | PC |
| Locking latch material | PA |
| Mechanical data | |
| Type of the screw connection | 2x M20 |
| Locking type | Latch |
| Tightening torque | 0.8 Nm ... 1.2 Nm (for M4 mounting screws on the surface-mount housing) |
| Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
| Ambient conditions | |
| Degree of protection | IP66 (with locked protective cover) |
| IP67 (when plugged in) | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1424369 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APE |
| Product key | AF7APE |
| GTIN | 4055626371108 |
| Weight per piece (including packing) | 195,8 g |
| Weight per piece (excluding packing) | 195,8 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
G-INS-M20-M68N-SNES-S - Cable gland 1424543
-
A-INSP-M20-65N-P-BK - Screw plug 1415206
-
HC-M-BS-M20 - Screw plug 1645846
-
HC-M-D15-MF-HB - Module carrier frame 1062122
-
HC-D15-BC-HI-PLBK - Protective cover 1414673
-
HC-D15-SL-PLBK - Housing brackets 1414667
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem