HC-STA-D15-HHFS-1TTM25-ELC-AL
-
Housing
1424351
Sleeve housing D15, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M25, height: 68 mm, cable gland: none, Standard
Product details
General | For contact inserts HC-D15, A10 |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Product family | HC-STA-D |
Application | Standard |
Type | D15 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M25 |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 30 mm |
Height | 68 mm |
Length | 63.5 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Mechanical data | |
Type of the screw connection | 1x M25 |
Locking type | Pin |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1424351 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APE |
Product key | AF7APE |
GTIN | 4055626370873 |
Weight per piece (including packing) | 127,1 g |
Weight per piece (excluding packing) | 120 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M25-S68N-NNES-S - Cable gland 1424527
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INS-M25-M68N-SNES-S - Cable gland 1424544
-
HC-M-D15-MF-HB - Module carrier frame 1062122
-
HC-D15-HCWS-PL-BK - Protective cover 1346521
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem