HC-STA-D07-SHOWS-1STP11-EL-AL
-
Housing
1419233
Surface mounting housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg11, height: 27.9 mm, cable gland: none, Standard, open floor
Product details
General | for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Product family | HC-STA-D07 |
Application | Standard |
Type | D7 |
No. of cable outlets | 1 |
Type of the screw connection | 1x Pg11 |
Shielded | no |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 38 mm |
Height | 27.9 mm |
Length | 24.2 mm |
Hole diameter | 3.2 mm |
Installation dimensions | |
Width of the assembly cutout | 21 mm |
Length of the assembly cutout | 21 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
Seal material Flat gasket | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 1x Pg11 |
Locking type | Latch |
Tightening torque | 0.5 Nm ... 0.8 Nm (for M3 mounting screws on the surface-mount housing) |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
Impact strength | IK06 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1419233 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APF |
Product key | AF7APF |
GTIN | 4055626159850 |
Weight per piece (including packing) | 36,7 g |
Weight per piece (excluding packing) | 36,22 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-PG11-S68N-NNES-S - Cable gland 1411172
-
G-INSEC-PG11-S68N-NNES-S - Cable gland 1411197
-
G-INS-PG11-S68N-PNES-GY - Cable gland 1411142
-
G-INS-PG11-M68N-PNES-BK - Cable gland 1424497
-
US-EMLP (11X9) CUS - Plastic label 0830073
-
HC-D07-SL-PLBK - Housing brackets 1424440
-
HC-D07-SG-RBK - Seal 1424441
-
HC-STA-D07-BCLFS-PLR-BK - Protective cover 1419270
-
HC-STA-D07-BCLFS-PL-BK - Protective cover 1419271
-
HC-STA-D07-BCSFS-PLR-BK - Protective cover 1419272
-
HC-STA-D07-BCSFS-PL-BK - Protective cover 1419273
-
WP-G HF IP66 PG11 BK - Protective hose screw connection 3240890
-
WP-G HF IP69K PG11 BK - Protective hose screw connection 3240876
-
WP-GA HF IP66 PG11 BK - Protective hose screw connection 3240918
-
WP-GR HF IP66 PG11 BK - Protective hose screw connection 3240946
-
WP-GR HF IP69K PG11 BK - Protective hose screw connection 3240932
-
WP-G PP HF PG11 - Protective hose screw connection 3240990
-
WP-GT PP HF PG11 - Protective hose screw connection 3241004
-
WP-G BRASS IP40 PG11 - Protective hose screw connection 3241039
-
WP-GT BRASS PG11 - Protective hose screw connection 3241025
-
WP-G BRASS IP65 PG11 - Protective hose screw connection 3241053
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem