HC-STA-B10-HHFS-1STM25-EL/...
-
Housing
1372666
Sleeve housing B10, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M25, height: 72 mm, cable gland: none, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412600 HC-STA-B10-HHFS-1STM25-EL-AL |
| General | for contact inserts HC-B10, BB18, DD42, M, K8/24, HV03 |
| Product type | Housing with locking latch |
| Housing type | Sleeve housing |
| Application | Standard |
| Design | B10 |
| Type of locking | for single locking latch |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M25 |
| Cable outlet | lateral |
| Dimensional drawing |
|
| Width | 44 mm |
| Height | 72 mm |
| Length | 73 mm |
| Color | black (RAL 9005) |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1372666 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7APB |
| Product key | AF7APB |
| Weight per piece (including packing) | 187,5 g |
| Weight per piece (excluding packing) | 187,5 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-M-KV-M25(1ASI) - Cable gland 1584020
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
HC-B10-HCWS-PLR-BK - Protective cover 1346528
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem