HC-STA-B06-SHWSC-2SSM32-ELC-AL
-
Housing
1082576
Surface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M32, height: 74.8 mm, cable gland: none, protective cover: yes, Standard
Product details
General | For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B6 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M32 |
Protective cover | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 52 mm |
Height | 74.8 mm |
Length | 84 mm |
Hole diameter | 5.5 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
V0 (Protective cover) | |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Material, protective cover | PC |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 2x M32 |
Locking type | Latch |
Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 (with closed protective cover) |
IP67 (when plugged in) | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1082576 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APB |
Product key | AF7APB |
GTIN | 4055626816159 |
Weight per piece (including packing) | 296,9 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-STA-B06-SL-PLBK - Housing brackets 1412591
-
HC-B06-SP-CBK - Profile gasket 1411477
-
HC-B06-BC-HI-PLBK - Protective cover 1407692
-
HC-STA-B06-DC-PL - Protective cover 1421100
-
WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
-
WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
-
WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
-
WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
-
WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
-
WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
-
WP-G PP HF M32 - Protective hose screw connection 3241000
-
WP-GT PP HF M32 - Protective hose screw connection 3241014
-
WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
-
WP-GT BRASS M32 - Protective hose screw connection 3241035
-
WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
Your advantages
Good shielding in the event of electromagnetic interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem