HC-HPR-D07-SHFH-1SSM20-EMR-BK
-
Housing
1424641
Surface mounting housing D7, For screw locking, material: Die-cast zinc, cable outlets: 1, straight, 1x M20, height: 41.5 mm, cable gland: none, protective cover: no, Railway applications, for increased environmental and EMC requirements, HPR series, enclosed floor
Product details
| General | for contact insertsHC-D7, D8, A3, A4, HS2-D7,Q5, Q7 |
| Product type | Housing with screw locking |
| Housing type | Surface mounting housing |
| Product family | HC-STA-D07 |
| Series | HPR-D7 |
| Application | Railway applications |
| Type | D7 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M20 |
| Protective cover | no |
| Shielded | yes |
| Cable outlet | straight |
| Pg screw connection | none |
| Tightening torque | 0.8 Nm ... 1.2 Nm (for M4 mounting screws on the surface-mount housing) |
| Dimensional drawing |
|
| Width | 51 mm |
| Height | 41.5 mm |
| Length | 52 mm |
| Hole diameter | 4.4 mm |
| Seal material | NBR |
| Housing material | Die-cast zinc |
| Housing surface material | Powder-coated, black |
| Ambient conditions | |
| Degree of protection | IP66 (with sealing screw) |
| IP68 (0.4 bar / 30 min. with sealing screw) | |
| IP69 (ISO 20653:2013-02) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M20 |
| Locking type | Nut |
| Assembly note | M4 locking screw, slotted hexagon head screw (wrench size 7), tightening torque: 1 Nm. The seal of the pin contact insert should be removed. Max. thread length of the screw connection: 6 mm |
| Mount contact insert with sealing screw in the housing |
| Item number | 1424641 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7AAJ |
| Product key | AF7AAJ |
| GTIN | 4055626375694 |
| Weight per piece (including packing) | 138,2 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
HC-HPR-D07-BCSWH-EM-BK - Protective cover 1424636
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
Your advantages
Vibration and shock: IEC 61373/EN 50155, category 1, class 1B
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem