HC-HPR-B06-SHFH-2SSM25-EMR-BK
-
Housing
1411135
HEAVYCON B6 box mounting base, for screw locking, HPR series, with 2 x M25 gland, for increased environmental and EMC requirements
Product details
| General | For contact inserts HC-B6, BB10, DD24, M |
| Housing type | Surface mounting housing |
| Product family | HC-HPR-B |
| Series | HPR-B6 |
| Application | Railway applications |
| Type | B6 |
| No. of cable outlets | 2 |
| Type of the screw connection | 2x M25 |
| Protective cover | no |
| Cable outlet | lateral |
| Pg screw connection | none |
| Tightening torque | 10 Nm ... 15 Nm (for M8 mounting screws on the surface-mount housing) |
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 100 mm |
| Length | 157 mm |
| Drill hole distance, horizontal | 127 mm |
| Drill hole distance, vertical | 60 mm |
| Hole diameter | 8.5 mm |
| Seal material | NBR |
| Housing material | Die-cast aluminum |
| Housing surface material | Powder-coated, black |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (0.5 bar / 24 h) | |
| IP69 (ISO 20653:2013-02) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 2x M25 |
| Locking type | Nut |
| Item number | 1411135 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7AAI |
| Product key | AF7AAI |
| GTIN | 4046356921459 |
| Weight per piece (including packing) | 820 g |
| Weight per piece (excluding packing) | 772,4 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M25-M68N-PNES-GY - Cable gland 1411126
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INESR-M25-M68N-NEPDS-S - Cable gland 1415193
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
-
HC-HPR-B06-BCLWH-E-BK - Protective cover 1418441
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
Your advantages
Vibration and shock: IEC 61373/EN 50155, category 1, class 1B
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem