HC-HPR-B06-HHWH-1STM25-EM-BK
-
Housing
1411119
HEAVYCON B6 sleeve housing, HPR series, with screw locking, with M25 thread, lateral outlet, for increased environmental and EMC requirements
Product details
General | For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Product family | HC-HPR-B |
Series | HPR-B6 |
Application | Railway applications |
Type | B6 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M25 |
Protective cover | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 58 mm |
Height | 100.5 mm |
Length | 132 mm |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, black |
Material of locking screw | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.5 bar / 24 h) | |
IP69 (ISO 20653:2013-02) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M25 |
Locking type | Screw |
Assembly note | M6 locking screw, slotted hexagon head screw (SW10), tightening torque: 4 Nm |
Item number | 1411119 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7AAI |
Product key | AF7AAI |
GTIN | 4046356921398 |
Weight per piece (including packing) | 496,3 g |
Weight per piece (excluding packing) | 496,3 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M25-M68N-PNES-GY - Cable gland 1411126
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INESR-M25-M68N-NEPDS-S - Cable gland 1415193
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
Your advantages
Vibration and shock: IEC 61373/EN 50155, category 1, class 1B
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem