HC-EVO-B16-HLFD-PLBK
-
Housing
1420932
Sleeve housing B16, for double locking latch, material: PA 6.6-FR, cable outlets: 1, straight/lateral, height: 63 mm, cable gland: none, Standard
Product details
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Product family | HC-EVO-B |
Application | Standard |
Type | B16 |
No. of cable outlets | 1 |
Type | Low design |
Shielded | no |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 43.8 mm |
Height | 63 mm |
Length | 93.5 mm |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Mechanical data | |
Locking type | Pin |
Assembly note | The sleeve base housing must be supplemented with the EVO screw connection. The EVO screw connection is available in 4 sizes. It enables the creation of a straight or a lateral cable outlet. The EVO screw connection is assembled by hand or using a pipe wrench. |
Ambient conditions | |
Degree of protection | IP66 |
Enclosure rating (NEMA) | 12 (UL 50e) |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1420932 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APL |
Product key | AF7APL |
Catalog page | Page 622 (C-2-2019) |
GTIN | 4055626249315 |
Weight per piece (including packing) | 87,5 g |
Weight per piece (excluding packing) | 86,71 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,773 kg CO2e |
Compatible products
-
HC-B-G-M20-PLRBK - Cable gland 1407669
-
HC-B-G-M25-PLRBK - Cable gland 1407670
-
HC-B-G-M32-PLRBK - Cable gland 1407671
-
HC-B-G-M40-PLRBK - Cable gland 1407672
-
US-EMP (20X9) - Snap-in markers 0829439
-
HC-B16-HCWD-PLR-BK - Protective cover 1346544
-
US-EMP (20X9) CUS - Snap-in markers 0830028
-
HC-B-G-MULTI01-PLBK - Cable gland 1345613
-
HC-B-G-MULTI02-PLBK - Cable gland 1345614
-
HC-B-G-MULTI03-PLBK - Cable gland 1345618
-
HC-B-TA-M40-PLR-BK - Adapter 1414246
-
HC-B-TA-M32-PLR-BK - Adapter 1414245
-
HC-B-TA-M25-PLR-BK - Adapter 1414244
-
HC-B-TA-M20-PLR-BK - Adapter 1414243
-
HC-B-TA-PG29-PLR-BK - Adapter 1414250
-
HC-B-TA-PG21-PLR-BK - Adapter 1414249
-
HC-B-TA-PG16-PLR-BK - Adapter 1414248
-
HC-B-TA-PG13-PLR-BK - Adapter 1414247
-
HC-B-TA-NPT-1 1/4-PLR-BK - Adapter 1414254
-
HC-B-TA-NPT-1/1-PLR-BK - Adapter 1414253
-
HC-B-TA-NPT-3/4-PLR-BK - Adapter 1414252
-
HC-B-TA-NPT-1/2-PLR-BK - Adapter 1414251
-
HC-B-GB-M32-PLRBK - Cable gland 1414662
-
HC-B-GB-M25-PLRBK - Cable gland 1414661
-
HC-B-GB-M20-PLRBK - Cable gland 1414660
-
HC-B-GTRS-M32-PLRBK - Cable gland 1414654
-
HC-B-GTRS-M25-PLRBK - Cable gland 1414652
-
HC-B-GTRS-M20-PLRBK - Cable gland 1414651
-
HC-B-GM8X6,5-M40-PLTBK - Cable gland 1414646
-
HC-B-GM5X8,5-M40-PLTBK - Cable gland 1414645
-
HC-B-GM4X10-M40-PLTBK - Cable gland 1414644
-
HC-B-GM0-M40-PLTBK - Cable gland 1414643
Your advantages
Flexible cable outlet direction, lateral or straight
Lower costs than metal version
Low weight
Lower risk of condensation
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem