HC-EVO-B06-HHFS-2B-PL-BK
-
Housing
1420930
Sleeve housing B6, for single locking latch, material: PA 6.6-FR, cable outlets: 2, straight/lateral, height: 87.5 mm, cable gland: none, protective cover: no, Standard
Product details
| General | For contact inserts HC-B6, BB10, DD24, M |
| Housing type | Sleeve housing |
| Product family | HC-EVO-B |
| Application | Standard |
| Type | B6 |
| No. of cable outlets | 2 |
| Protective cover | no |
| Shielded | no |
| Cable outlet | straight |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 43.8 mm |
| Height | 87.5 mm |
| Length | 60 mm |
| Flammability rating according to UL 94 | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Mechanical data | |
| Locking type | Pin |
| Assembly note | The sleeve base housing must be supplemented with the EVO screw connection. The EVO screw connection is available in 4 sizes. It enables the creation of a straight or a lateral cable outlet. The EVO screw connection is assembled by hand or using a pipe wrench. |
| Ambient conditions | |
| Degree of protection | IP66 |
| Enclosure rating (NEMA) | 12 (UL 50e) |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C (static) |
| Item number | 1420930 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APL |
| Product key | AF7APL |
| GTIN | 4055626249292 |
| Weight per piece (including packing) | 73,1 g |
| Weight per piece (excluding packing) | 75,7 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,64 kg CO2e |
Compatible products
-
HC-B-G-M20-PLRBK - Cable gland 1407669
-
HC-B-G-M25-PLRBK - Cable gland 1407670
-
HC-B-G-M32-PLRBK - Cable gland 1407671
-
HC-B-G-M40-PLRBK - Cable gland 1407672
-
US-EMP (20X9) - Snap-in markers 0829439
-
HC-B06-HCWS-PLR-BK - Protective cover 1346525
-
US-EMP (20X9) CUS - Snap-in markers 0830028
-
HC-B-G-MULTI01-PLBK - Cable gland 1345613
-
HC-B-G-MULTI02-PLBK - Cable gland 1345614
-
HC-B-G-MULTI03-PLBK - Cable gland 1345618
-
HC-B-TA-M40-PLR-BK - Adapter 1414246
-
HC-B-TA-M32-PLR-BK - Adapter 1414245
-
HC-B-TA-M25-PLR-BK - Adapter 1414244
-
HC-B-TA-M20-PLR-BK - Adapter 1414243
-
HC-B-TA-PG29-PLR-BK - Adapter 1414250
-
HC-B-TA-PG21-PLR-BK - Adapter 1414249
-
HC-B-TA-PG16-PLR-BK - Adapter 1414248
-
HC-B-TA-PG13-PLR-BK - Adapter 1414247
-
HC-B-TA-NPT-1 1/4-PLR-BK - Adapter 1414254
-
HC-B-TA-NPT-1/1-PLR-BK - Adapter 1414253
-
HC-B-TA-NPT-3/4-PLR-BK - Adapter 1414252
-
HC-B-TA-NPT-1/2-PLR-BK - Adapter 1414251
-
HC-B-GB-M32-PLRBK - Cable gland 1414662
-
HC-B-GB-M25-PLRBK - Cable gland 1414661
-
HC-B-GB-M20-PLRBK - Cable gland 1414660
-
HC-B-GTRS-M32-PLRBK - Cable gland 1414654
-
HC-B-GTRS-M25-PLRBK - Cable gland 1414652
-
HC-B-GTRS-M20-PLRBK - Cable gland 1414651
-
HC-B-GM8X6,5-M40-PLTBK - Cable gland 1414646
-
HC-B-GM5X8,5-M40-PLTBK - Cable gland 1414645
-
HC-B-GM4X10-M40-PLTBK - Cable gland 1414644
-
HC-B-GM0-M40-PLTBK - Cable gland 1414643
Your advantages
Flexible cable outlet direction, lateral or straight
Lower costs than metal version
Low weight
Lower risk of condensation
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem