HC-COM-SHOWS-1STM25-EL-AL
-
Housing
1078596
Surface mounting housing COM, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M25, height: 37.5 mm, cable gland: none, Standard
Product details
| Product type | Housing with locking latch |
| Housing type | Surface mounting housing |
| Product family | HC-COM |
| Application | Standard |
| Type | COM |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M25 |
| Cable outlet | lateral |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 49.5 mm |
| Height | 37.5 mm |
| Length | 63.5 mm |
| Hole diameter | 3.5 mm |
| Installation dimensions | |
| Width of the assembly cutout | 24.5 mm |
| Length of the assembly cutout | 27 mm |
| Flammability rating according to UL 94 | V0 (Interlock) |
| Seal material Flat gasket | NBR, conductive |
| Housing material | Die-cast aluminum, salt water resistant |
| Locking latch material | PA |
| Mechanical data | |
| Type of the screw connection | 1x M25 |
| Locking type | Latch |
| Tightening torque | 0.8 Nm ... 1.2 Nm (for M4 mounting screws on the surface-mount housing) |
| Ambient conditions | |
| Degree of protection | IP66 |
| Impact strength | IK06 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1078596 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APP |
| Product key | AF7APP |
| GTIN | 4055626794143 |
| Weight per piece (including packing) | 85,4 g |
| Weight per piece (excluding packing) | 85 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-COM-BCFS-PL-BK - Protective cover 1079396
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
HC-COM-DCFS-PL-BK 100 - Protective cover 1681721
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
Your advantages
Good shielding in the event of electromagnetic interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem