HC-ADV-B16-HHWH-1STM40-MF-BK
-
Housing
1420916
Sleeve housing B16, with screw locking, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M40, height: 93.7 mm, cable gland: none, increased environmental requirements
Product details
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
| Housing type | Sleeve housing |
| Product family | HC-ADV |
| Application | increased environmental requirements |
| Type | B16 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M40 |
| Fixing screws | M6 (screw head: 5 mm Allen screw) |
| Shielded | no |
| Cable outlet | lateral |
| Pg screw connection | none |
| Tightening torque | 3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing) |
| Dimensional drawing |
|
| Width | 57 mm |
| Height | 93.7 mm |
| Length | 125.5 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 86 mm |
| Seal material | Viton |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | Powder-coated, black |
| Locking latch material | Stainless steel |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (0.2 bar/24 h) | |
| IP69 (ISO 20653:2013-02) | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M40 |
| Locking type | Screw |
| Fixing screws | M6 (screw head: 5 mm Allen screw) |
| Item number | 1420916 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7API |
| Product key | AF7API |
| GTIN | 4055626249155 |
| Weight per piece (including packing) | 326 g |
| Weight per piece (excluding packing) | 310,7 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 10.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 12,555 kg CO2e |
Compatible products
-
HC-B-AF - Panel-mount flange 1686533
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 16-TMS-SD-IP50 - Protective cover 1690752
-
HC-M-KV-M40(27-34) - Cable gland 1607729
-
G-INSEC-M40-M68N-NCRS-S - Cable gland 1411192
-
G-INS-M40-M68N-NNES-S - Cable gland 1411167
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M40 BK - Protective hose screw connection 3240901
-
WP-G HF IP69K M40 BK - Protective hose screw connection 3240887
-
WP-GA HF IP66 M40 BK - Protective hose screw connection 3240929
-
WP-GA HF IP69K M40 BK - Protective hose screw connection 3240915
-
WP-GR HF IP66 M40 BK - Protective hose screw connection 3240957
-
WP-GR HF IP69K M40 BK - Protective hose screw connection 3240943
-
WP-G PP HF M40 - Protective hose screw connection 3241001
-
WP-GT PP HF M40 - Protective hose screw connection 3241015
-
WP-G BRASS IP40 M40 - Protective hose screw connection 3241050
-
WP-GT BRASS M40 - Protective hose screw connection 3241036
-
WP-G BRASS IP65 M40 - Protective hose screw connection 3241064
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem