cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 230 A | 2 - 4/0 | ||
| Multi-conductor connection | 600 V | 230 A | 4 - 2 | |
| C | ||||
| 600 V | 230 A | 2 - 4/0 | ||
| Multi-conductor connection | 600 V | 230 A | 4 - 2 | |
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 230 A | 2 - 4/0 | ||
| Multi-conductor connection | 600 V | 230 A | 4 - 2 | |
| C | ||||
| 600 V | 230 A | 2 - 4/0 | ||
| Multi-conductor connection | 600 V | 230 A | 4 - 2 | |