UKH 70 BU - High-current terminal block
3244601

connection method
Flow Pictogram
voltage Pictogram

High-current terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 70 mm2, cross section: 16 mm2 - 95 mm2, mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3, NS 32, color: blue

Product details









Compatible products



Your advantages

Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Tested for railway applications
Low contact resistance of the contact surface due to ribbing
Screw locking by means of spring-loaded elements in the clamping part