cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 150 A | 6 - 1/0 | ||
| Multi-conductor connection | 600 V | 150 A | 8 - 6 | |
| C | ||||
| 600 V | 150 A | 6 - 1/0 | ||
| Multi-conductor connection | 600 V | 150 A | 8 - 6 | |
ATEX
Approval ID: KEMA98ATEX1786UEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: KEMA98ATEX1786UCCC
Approval ID: 2020322313000623UKCA-EX
Approval ID: DEKRA 21UKEX0307UUL Comp Hazloc CA US
Approval ID: UL US CA L 192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 150 A | 6 - 1/0 | ||