UKH  50-3L-F
   - 
  High-current terminal block
    
      3076638
      
      
    
  
      High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 6, number of positions: 3, connection method: Screw connection, Rated cross section: 50 mm2, cross section: 16 mm2 - 70 mm2, mounting type: direct screw connection, color: gray
Product details
| Product type | High current terminal block | 
| Number of positions | 3 | 
| Number of connections | 6 | 
| Number of rows | 1 | 
| Potentials | 3 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Number of connections per level | 6 | 
| Nominal cross section | 50 mm² | 
| Level 1 above 1 below 1 | |
| Connection method | Screw connection | 
| Screw thread | M6 | 
| Tightening torque | 6 ... 8 Nm | 
| Stripping length | 24 mm | 
| Internal cylindrical gage | B10 | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 16 mm² ... 70 mm² | 
| Cross section AWG | 6 ... 2/0 (converted acc. to IEC) | 
| Conductor cross-section flexible | 25 mm² ... 70 mm² | 
| Conductor cross-section, flexible [AWG] | 3 ... 2/0 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 50 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 25 mm² ... 50 mm² | 
| 2 conductors with same cross section, solid | 10 mm² ... 16 mm² | 
| 2 conductors with same cross section, flexible | 10 mm² ... 16 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 10 mm² ... 16 mm² | 
| Nominal current | 150 A | 
| Maximum load current | 150 A (with 50 mm² conductor cross-section) | 
| Nominal voltage | 1000 V | 
| Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. | 
| Nominal cross section | 50 mm² | 
| Dimensional drawing |  | 
| Width | 60 mm | 
| Height | 76 mm | 
| Color | gray | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Mechanical data | |
| Open side panel | No | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | direct screw connection | 
| Item number | 3076638 | 
| Packing unit | 3 pc | 
| Minimum order quantity | 3 pc | 
| Sales key | BE1311 | 
| Product key | BE1311 | 
| GTIN | 4046356707121 | 
| Weight per piece (including packing) | 392 g | 
| Weight per piece (excluding packing) | 392 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBI 3-20 - Fixed bridge 0201317
- 
    
      FBI 2-20-EX - Fixed bridge 0201113
- 
    
      FBI 3-20-EX - Fixed bridge 0201812
- 
    
      UKH 50 EP - Insertion profile 3009228
- 
    
      AGK 10-UKH 50 - Pick-off terminal block 3001763
- 
    
      SZS 1,2X8,0 VDE - Screwdriver 1205082
- 
    
      X-PEN 0,35 - Marker pen 0811228
- 
    
      ZB 10:UNBEDRUCKT - Zack marker strip 1053001
- 
    
      ZB 10 CUS - Zack marker strip 0824941
- 
    
      ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
- 
    
      ZB10,LGS:U-N - Marker for terminal blocks 1053438
- 
    
      UC-TM 10 - Marker for terminal blocks 0818069
- 
    
      UC-TM 10 CUS - Marker for terminal blocks 0824605
- 
    
      UCT-TM 10 - Marker for terminal blocks 0829142
- 
    
      UCT-TM 10 CUS - Marker for terminal blocks 0829623
- 
    
      TMT 10 R - Marker for terminal blocks 0816210
- 
    
      TMT 10 R CUS - Marker for terminal blocks 0824500
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem