LR
Approval ID: LR2041789TA-02cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 380 A | 2/0 - 500 | ||
| Multi-conductor connection | 600 V | 380 A | 2 - 3/0 | |
| C | ||||
| 600 V | 380 A | 2/0 - 500 | ||
| Multi-conductor connection | 600 V | 380 A | 2 - 3/0 | |
ATEX
Approval ID: KEMA99ATEX8332U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Type examination certificate | 1100 V | 350 A | 70 - 240 | |
IECEx
Approval ID: IECEx KEM 06.0030U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1100 V | 350 A | 70 - 240 | ||