UKH 150 1500V BU
-
High-current terminal block
3247434
High-current terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: blue
Product details
General | |
Note | For a reliable contact of multi stranded conductors it is recommended to untwist multi stranded conductors. |
Product type | High current terminal block |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 9.55 W |
Number of connections per level | 2 |
Nominal cross section | 150 mm² |
Level 1 above 1 below 1 | |
Screw thread | M10 |
Note | Screws with hexagonal socket |
Tightening torque | 25 ... 30 Nm |
Stripping length | 40 mm |
Internal cylindrical gage | B14 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 35 mm² ... 150 mm² |
Cross section AWG | 1/0 ... 250 kcmil (converted acc. to IEC) |
Conductor cross section flexible | 50 mm² ... 150 mm² |
Conductor cross section, flexible [AWG] | 1/0 ... 250 kcmil (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 50 mm² ... 150 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 50 mm² ... 150 mm² |
Cross-section with insertion bridge, rigid | 150 mm² |
Cross-section with insertion bridge, flexible | 120 mm² |
2 conductors with same cross section, solid | 25 mm² ... 50 mm² |
2 conductors with same cross section, flexible | 35 mm² ... 50 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 25 mm² ... 50 mm² |
Nominal current | 309 A |
Maximum load current | 309 A (with 150 mm² conductor cross section) |
Nominal voltage | 1500 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 150 mm² |
Dimensional drawing |
|
Width | 31 mm |
Height | 100 mm |
Depth | 107.3 mm |
Depth on NS 32 | 116 mm |
Depth on NS 35/15 | 118.5 mm |
Color | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Result | Test passed |
Short-time withstand current 150 mm² | 18 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 3.82 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 35 mm² / 6.8 kg |
50 mm² / 9.5 kg | |
150 mm² / 15 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/15 |
NS 32 |
Item number | 3247434 |
Packing unit | 3 pc |
Minimum order quantity | 3 pc |
Sales key | BE1311 |
Product key | BE1311 |
GTIN | 4055626136608 |
Weight per piece (including packing) | 377 g |
Weight per piece (excluding packing) | 377 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27250101 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 3-31/UKH - Insertion bridge 0201391
-
EB 2-31/UKH - Insertion bridge 0201388
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22 CUS - Zack marker strip 0824949
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
ZB 25:UNPRINTED - Zack marker strip 0802751
-
ZB 25 CUS - Zack marker strip 0802752
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
E/AL-NS 32 - End bracket 1201659
-
E/AL-NS 35 - End bracket 1201662
-
WS-2K - Warning label 1004513
-
UKH 150/240 EP - Insertion profile 3009244
-
AGK 10-UKH 150/240 - Pick-off terminal block 3003554
-
WS-4K - Warning label 1004584
-
SF-THEX 8-200 - Screwdriver 1212643
Your advantages
Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Screw locking by means of spring-loaded elements in the clamping part
Low contact resistance of the contact surface due to ribbing
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem