CSA
Approval ID: 13631cUL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
1000 V | 230 A | 4 - 4/0 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
E | ||||
1000 V | 230 A | 4 - 4/0 |
EAC
Approval ID: RU C-DE.BL08.B.00644DNV
Approval ID: TAE00000Z9CSA
Approval ID: 13631CCC
Approval ID: 2020322313000630UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013UATEX
Approval ID: SEV14ATEX0156UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1100 V | 215 A | 25 - 95 |