CSA
Approval ID: 13631EAC
Approval ID: RU C-DE.BL08.B.00644DNV
Approval ID: TAE00000Z9CSA
Approval ID: 13631cUL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
1000 V | 115 A | 14 - 2 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
E | ||||
1000 V | 115 A | 14 - 2 |
CCC
Approval ID: 2020322313000630UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 690 V | 109 A | 2.5 - 35 | |
multi-stranded with ferrule | 690 V | 109 A | 6 - 35 |
ATEX
Approval ID: SEV14ATEX0156UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 690 V | 109 A | 2.5 - 35 | |
multi-stranded with ferrule | 690 V | 109 A | 6 - 35 |