HV M6/2 - High-current connector
3049547

High-current connector, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Your advantages

Comprehensive range of accessories for safe and user-friendly wiring of conductors up to 120 mm²
Two different partition plates can be used for the range of single and double-bolt terminal blocks
2 and 3-pos. connection rails can be used for potential distribution
Secure connection of up to 4 conductors with cable lugs according to DIN 46234, 46235, and 46237 in a small amount of space
Spring washers are used to prevent hexagonal nuts from loosening
The feed-through window provided in the partition plates can be easily removed for mounting the connection rails