HC-B 6-ADP/1 DSUB 15
-
Adapter plate
1775473
D-SUB adapter plate, for one D-SUB connector, no. of positions 15, housing series HC-B 6...
Product details
| General | For housing HC-B6 |
| Product type | Adapter plate |
| Type | B6 |
| Number of positions | 15 |
| Seal present | no |
| Dimensional drawing |
|
| Width | 34.5 mm |
| Height | 10 mm |
| Length | 51.5 mm |
| Material | PA |
| Flammability rating according to UL 94 | HB |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 100 °C |
| Assembly note | Mounting position of the adapter plate in the sleeve housing: T is visible after mounting in the housing. Mounting position of the adapter plate in the panel mounting base/socket housing/coupling housing: A is visible after mounting in the housing. Mounting position of the D-SUB (after mounting in the housing): in front of the mounting panel (front mounting) |
| Item number | 1775473 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Sales key | AF7AZD |
| Product key | AF7AZD |
| GTIN | 4017918038076 |
| Weight per piece (including packing) | 13,8 g |
| Weight per piece (excluding packing) | 13,5 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440201 |
| ECLASS-15.0 | 27440201 |
ETIM
| ETIM 10.0 | EC002309 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 82b811e0-9c7f-4a41-9198-9811c90a2df0 |
Compatible products
-
VS-15-ST-DSUB/16-MPT-0,5 - D-SUB contact insert 1688078
-
VS-15-ST-DSUB-FK - D-SUB contact insert 1688890
-
VS-15-ST-DSUB-3P - D-SUB contact support 1688201
-
VS-15-BU-DSUB/16-MPT-0,5 - D-SUB contact insert 1688094
-
VS-15-ST-DSUB-LH-B - D-SUB contact insert 1654808
-
VS-15-BU-DSUB-3P - D-SUB contact support 1688214
-
VS-15-BU-DSUB-ER - D-SUB connector 1688120
-
VS-15-BU-DSUB-HD-ER - D-SUB contact insert 1655140
-
VS-15-BU-DSUB-3P-LH - D-SUB contact support 1655328
-
VS-15-BU-DSUB-LH-B - D-SUB contact insert 1654811
-
VS-15-BU-DSUB-CD-OG - D-SUB contact support 1688942
-
VS-15-ST-DSUB-CD-MG - D-SUB contact support 1688913
-
VS-15-BU-DSUB-EG - D-SUB connector 1688887
-
VS-15-BU-DSUB-HD-CD-B - D-SUB contact support 1655182
-
VS-15-ST-DSUB-HD-ER - D-SUB contact insert 1655153
-
VS-15-ST-DSUB-HD-EG - D-SUB contact insert 1655179
-
VS-15-ST-DSUB-CD-OG - D-SUB contact support 1688939
-
VS-15-BU-DSUB-FK - D-SUB contact insert 1688900
-
VS-15-ST-DSUB-ER - D-SUB connector 1688081
-
VS-15-ST-DSUB-HD-CD-B - D-SUB contact support 1655195
-
VS-15-BU-DSUB-HD-EG - D-SUB contact insert 1655166
-
VS-15-BU-DSUB-CD-MG - D-SUB contact support 1688926
-
VS-15-ST-DSUB-3P-LH - D-SUB contact support 1655331
-
VS-15-ST-DSUB-EG - D-SUB connector 1688874
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem