HC-26P1N8A4300
-
Device connector rear mounting
1623262
Device connector rear mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Radial O-ring, shielded: yes, number of positions: 26, connection method: Crimp connection, series: HC, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance