Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

USLKG 35-1 - Protective conductor terminal block
0449014

Protective conductor terminal block, Use an NS 35/15-2.3 copper DIN rail for connection cross sections >= 35 mm2/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.75 mm2 - 50 mm2, mounting method: PE foot with mounting screw, M5, mounting type: NS 35/15-2,3, color: green-yellow

Product details









Compatible products