Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

UKK 5-PE - Protective conductor terminal block
2774211

Protective conductor terminal block, number of connections: 4, connection method: Screw connection, 1st and 2nd level, cross section: 0.2 mm2 - 4 mm2, mounting method: PE foot with mounting screw, M3, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products



Your advantages

Same shape and pitch as the feed-through terminal blocks
Universal protective conductor foot for mounting on NS 35... or NS 32... DIN rails (with the exception of NS 35/15‑2,3)
The offset levels offer unobstructed access to the lower connection level even when fully wired